製品概要
製品概要
ADL5331-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5331 analog controlled VGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs. A pin on an eight pin right angle header connector is used to access the analog gain control pin. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.
対象となる製品
関連資料
- 
                                                                
                                                                    
                                                                                                                                            ADL5331: 1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range Data Sheet (Rev. A)2009/05/05PDF693 K
 
- 
                                                                
                                                                    
                                                                                                                                            ADL5331 Gerber Files2011/09/12ZIP894 kB