製品概要
製品概要
NOTICE: The ADIS16210/PCBZ is no longer the preferred breakout board for the ADIS16210. Use (1) ADIS16210CMLZ and (1) ADIS16ACL1/PCBZ to develop the same function, which enables the use of a standard ribbon cable to connect the ADIS16210 to an embedded processor interface or to the evaluation system.
The ADIS16210/PCBZ is a breakout board, which provides (1) ADIS16210CMLZ and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16210CMLZ is a fully-integrated/calibrated, digital tilt sensor, which provides a serial peripheral interface (SPI) for all digital communications. It provides a flexible connector interface, with a with 15-lead, cable edge interface. which minimizes board space, but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16210CMLZ, using a dual-row, 16-pin connector, which supports standard ribbon cable systems and hand-soldering connection techniques. The interface PCB also provides two sets of mounting holes: one set of holes for attaching the ADIS16210CMLZ to the interface PCB and another set of holes for mounting the interface board to the system’s frame. The first set of holes line up with the ADIS16210CMLZ's mounting holes and are pre-tapped for use with M2x0.4mm machine screws. The second set of holes are support M2 machine screws and line up with M2x0.4mm, pre-tapped holes on the ADISUSB evaluation system board.
マーケット&テクノロジー
関連資料
-
ADIS16210/PCBZ User Guide2016/07/07WIKI