製品概要
製品概要
AD8313-EVALZ is a fully populated, 4-layer Rogers 4350 and FR4 based evaluation board. The top and bottom signal layers are Rogers 4350 and the internal layers are FR4. For normal operation, it requires a single power supply of 2.7 - 5.5 V, capable of delivering 50 mA. The power supply should be connected to the test loops labeled VPS1, VPS2 and GND. The test loop labeled VNEG, should be connected to ground. The RF input signal is applied to the SMA connector (INHA). VOUT is available from the SMA connector (VOUT). The SMA connectors ENBL and VSET allow the option of applying an external signal at these nodes.
対象となる製品
関連資料
-
AD8313: LOGアンプ、0.1GHz~2.5GHz、70dB (Rev. A)2008/09/04PDF214 kB
-
AD8313 Gerber Files2011/09/10ZIP266 kB