VisualDSP++ Tools Archives
Release 4.5
| |
IMPORTANT: Disconnect Power and the USB plug from your HPUSB-ICE and/or USB-ICE prior to installing VisualDSP++ 4.5. DO NOT reconnect Power or the USB Plug to the HPUSB-ICE and/or USB-ICE until the Visual DSP++ 4.5 installation is finished. Doing so will ensure that your firmware is updated correctly upon connecting to VisualDSP++ 4.5. Failure to disconnect/reconnect Power and USB can result in corrupted firmware being downloaded to your ICE. |
Base Release
- Software Download (exe, 273 MB)
(Includes emulator and EZ-KIT Lite software. The 4.5 release does not contain support for the Apex ICE) - New Product Release Bulletin (pdf, 724,598 bytes)
- Installation Quick Reference Card (pdf, 87,635 bytes)
- License Server Installer (zip, 4.53 MB)
(Only required if installing or updating a floating license server) - License Installation Procedure for VisualDSP (pdf, 77,824 bytes)
- PDF Documentation Page
(Same contents as online help system installed with VisualDSP++)
July 2011 - Update 9
- Software Download (vdu, 210 MB)
- Release Note (pdf, 930 KB)