MAX7319 I2C Port Expander EV Kit SW

The MAX7319 2-wire serial-interfaced peripheral fea-tures eight input ports with selectable internal pullups, overvoltage protection to +6V, and transition detection with interrupt output.This Software can be used for complete evaluation of the MAX7319 IC using MAX7319EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows Vista,Windows XP,Windows 2000

REQUIRED HARDWARE:

MAX7319EVKIT

Setup MAX7319 V1.0.0 EVKit SW.zip

RELATED PRODUCTS:

NOTES:
Download and launch zipped file 7319R10.msi to install software.