製品概要
機能と利点
Automation:
- Automated ML Pipeline: Handles data preprocessing, model architecture search, and hyperparameter tuning automatically
- Rapid Prototyping: Enables quick iterations and comprehensive experimentation to refine AI models
- Neural Architecture Search: Finds optimal model architectures for your specific platform constraints
Integration:
- VS Code Plugin: Powerful development environment that leverages the robust Kenning framework from Antmicro
- CodeFusion Studio™ Integration: Seamless workflow integration for embedded software development
- Supports Renode-based simulation and Zephyr RTOS: Facilitates comprehensive testing and deployment in simulated and real-time environments.
Optimization:
- ADI Hardware Acceleration: Specialized optimizations for MAX78002 (AI8X runtime, CNN accelerator) & MAX32690 (TFLite Micro, microTVM) platforms
- Resource-Aware Models: Generates lightweight models optimized for microcontrollers and edge devices
- Constraint-Aware Training: Ensures models perform efficiently within memory, power, and processing limitations
User Experience:
- Intuitive interface accessible to non-experts: Simplifies AI model development for users without extensive data science knowledge.
- Provides detailed performance metrics and reports: Offers insights into model effectiveness and areas for improvement.
製品概要
AutoML for Embedded, part of the CodeFusion Studio™ ecosystem, empowers developers to train and deploy efficient AI models on resource-constrained platforms without requiring deep data science expertise. This open-source tool, co-developed by Analog Devices and Antmicro, transforms the embedded AI development process from complex manual workflows to automated, intelligent model generation.
- AutoML for Embedded Repository: Open-source codebase with reproducible pipelines and example datasets.
- Tutorials & Documentation: Step-by-step guides for getting started with MAX78002 / MAX32690.
- Benchmarking Scripts: Pre-built workflows for evaluating model performance on ADI hardware.
- Seamless Deployment: Supports MAX78002 and MAX32690, with integration for Zephyr RTOS.
- Comprehensive Evaluation Tools: Detailed metrics and comprehensive reporting tools. Renode-based testing before hardware deployment.
システム条件
AutoML for Embedded extension is supported on the following host operating systems:
- Windows 10 (64-bit)
- Windows 11 (64-bit)
- macOS (ARM64)
- Ubuntu 22.04 and later (64-bit)
資料
-
AutoML for Embedded User Documentation2025/07/14
-
AutoML for Embedded Source code2025/07/14