71M65XX Precautions for Setting ECK_DIS and SECURE Bits

要約

This document describes hardware and firmware precautions that must be taken when setting the ECK_DIS bit in I/O RAM and/or setting the SECURE bit in the special-function register (SFR) area of Teridian's single- and polyphase energy-meter ICs. In addition, the article discusses methods for erasing and reprogramming the flash when the ECK_DIS bit and/or the SECURE bit are set. Read full article.