マイクロパワー昇圧レギュレータ
アナログ・デバイセズのマイクロパワー・モノリシック・ステップアップ(昇圧)コンバータは、非常に軽い負荷で効率を最大化する必要のあるアプリケーション用に最適化されています。これらの昇圧レギュレータは、非常に広い入出力電圧範囲に加えて、同期整流、内蔵されたショットキー・ダイオード、出力切断、および大幅に低減された伝導/放射EMIを提供しています。これらは、単セルのアルカリまたはリチウムイオン電源装置、および工業用、医療用またはオートモーティブ用のアプリケーションに最適です。
製品セレクション・テーブル
11383
jp
Quick Power Search
最新情報
デザイン・ノート
- DN123 - Ultralow Power Comparators Include Reference PDF
- DN93 - PCMCIA Socket Voltage Switching PDF
- DN359 - Dual DC/DC Converter with Integrated Schottkys Generates ±40V Outputs and Consumes Only 40µA Quiescent Current PDF
- DN358 - Compact Step-Up Converter Conserves Battery Power PDF
- DN516 - 静止電流1μA の同期整流式昇圧コンバータによる、 携帯デバイスのバッテリ寿命の延長 PDF
Technical Articles Page
- Differences Between the Ćuk Converter and the Inverting Charge Pump Converter
- Monolithic Converter Delivers High Output Voltages
- Frequently Asked Questions: Thermoelectric Energy Harvesting With the LTC3108 & LTC3109
- LTC3786: リチウムイオン・バッテリからUSBへの高効率昇圧コンバータ
- Ultralow Power Boost Converters Require Only 8.5µA of Standby Quiescent Current
アプリケーション・ノート
- AN118 - High Voltage, Low Noise, DC/DC Converters PDF
- AN61 - Practical Circuitry for Measurement and Control Problems PDF
- AN65 - A Fourth Generation of LCD Backlight Technology PDF
- AN94 - Slew Rate Verification for Wideband Amplifiers: The Taming of the Slew PDF
- AN84 - Linear Technology Magazine Circuit Collection, Volume IV PDF