AD536x, AD537x Family Product Selection Guide
Model | Output Channels |
Resolution (bits) |
Nominal Output Span |
INL (LSB) |
Interface | Package |
AD537x Product Family | ||||||
AD5370BCPZ |
40 |
16 |
4 x VREF (12V) |
±4 |
SPI |
9x9 64-LFCSP |
AD5370BSTZ |
40 | 46 | 4 x VREF (12V) |
±4 |
SPI |
10x10 64-LQFP |
AD5371BBCZ |
40 |
14 |
4 x VREF (12V) |
±1 |
SPI/LVDS |
10x10 100-CSPBGA |
AD5371BSTZ |
40 |
14 |
4 x VREF (12V) |
±1 |
SPI/LVDS |
12x12 80-LQFP |
AD5372BCPZ |
32 |
16 |
4 x VREF (12V) |
±4 |
SPI |
9x9 64-LFCSP |
AD5372BSTZ | 32 |
16 |
4 x VREF (12V) |
±4 |
SPI |
10x10 64-LQFP |
AD5373BCPZ |
32 |
14 |
4 x VREF (12V) |
±1 |
SPI |
9x9 64-LFCSP |
AD5373BSTZ |
32 |
14 |
4 x VREF (12V) |
±1 |
SPI |
10x10 64-LQFP |
AD536x Product Family |
||||||
AD5360BCPZ |
16 |
16 |
4 x VREF (20V) |
±4 |
SPI |
8x8 56-LFCSP |
AD5360BSTZ |
16 |
16 |
4 x VREF (20V) |
±4 |
SPI |
10x10 52-LQFP |
AD5361BCPZ |
16 |
14 |
4 x VREF (20V) |
±1 |
SPI |
8x8 56-LFCSP |
AD5361BSTZ |
16 |
14 |
4 x VREF (20V) |
±1 |
SPI |
10x10 52-LQFP |
AD5362BCPZ |
8 |
16 |
4 x VREF (20V) |
±4 |
SPI |
8x8 56-LFCSP |
AD5362BSTZ |
8 |
16 |
4 x VREF (20V) |
±4 |
SPI |
10x10 52-LQFP |
AD5363BCPZ |
8 |
14 |
4 x VREF (20V) |
±1 |
SPI |
8x8 56-LFCSP |
AD5363BSTZ |
8 |
14 |
4 x VREF (20V) |
±1 |
SPI |
10x10 52-LQFP |