高精度シグナル・チェーンµModuleソリューション

アナログ・デバイセズの高精度シグナル・チェーンµModule®(マイクロモジュール)製品群は、システム・イン・パッケージ(SiP)を使用して様々な技術(PGIA、アンプ、ADC、DAC、スイッチ/マルチプレクサ)をアナログ・デバイセズのiPASSIVES技術と組み合わせ、より完成度の高い変換ソリューションを提供します。

高精度シグナル・チェーンµModuleデバイスは、部品選定、最適化、レイアウトなどの設計上の負荷を設計者からデバイスに移行することで、高精度の計測および駆動ソリューションの開発作業を簡素化します。高精度シグナル・チェーンµModuleソリューションは、システムレベルの開発サイクルを短縮し、PCBのフットプリントを大幅に縮小します。また、データシートでカバーされるシグナル・チェーンの増加に伴う製造歩留まりやサポート関連の総所有者コストも削減できます。

高精度シグナル・チェーンµModule技術は、アナログ・デバイセズの最先端の高精度テクノロジ・ポートフォリオを活用し、最小フットプリントで最高性能を有するソリューションを提供します。
Infographic showing the many advantages of µModule technology

Heterogeneous integration based on system in package (SiP) technology enables the use of the best process for each stage in the signal chain. ADI’s precision signal chain µModule solutions combine our broad portfolio of industry-leading products with our iPassives® technology and advanced 2.5D/3D assembly technology to maximize density. The µModule devices are thoroughly tested signal chain building blocks that enable system designers to quickly achieve their end goal—no debugging or optimizing of external circuitry required.


ADI iPassives subbrand logo

SiP technology is enabling the next wave of heterogeneous integration within the semiconductor industry, referred to as “More than Moore.”

The Benefits

Reduced Solution Footprint

By leveraging our iPassives technology via system in package assembly techniques, ADI’s precision signal chain μModule solutions minimize PCB footprint while maintaining performance. This approach reduces the interconnectivity parasitics (R, L, C), enabling higher signal integrity and reducing power consumption. The significant footprint reduction enables more functionality in a smaller footprint and the placement of the data conversion system closer to the sensor.

Infographic showing µModule's 11x size advantage over DAQ board


Reduced System-Level Development Cost and Time-To-Market

A precision signal chain µModule solution is a complete solution with performance specified by data sheet limits. The passive components that impact performance are incorporated to reduce the debug cycle when integrating into the system. Data sheet limits also cover performance variation over environmental conditions and batch to batch variation, reducing time spent on system-level characterization.

ADI’s iPassives technology integrates performance sensitive passive components to improve the gain drift and offset drift performance of the signal chain, removing the burden on the system-level designer to select the right passive components and allowing them to focus their time on validating new sections of their system.


Reduced Total Cost of Ownership

There are many secondary costs associated with supporting a system over its lifetime. A system built with a precision signal chain µModule solution has lower secondary costs because the passive components that impact performance and yield during manufacturing are integrated in the µModule device.

The signal chain µModule data sheet limits cover the full signal chain, enabling consistent performance and high yield in manufacturing. Reducing the occurrence of a yield issue in manufacturing minimizes tech support costs and maximizes manufacturing throughput.

By integrating the passive components that influence parametric drift, ADI’s iPassives technology reduces temperature dependent error sources and removes the need for signal chain calibration vs. temperature in manufacturing, which is time consuming and expensive.

Chart showing secondary cost savings of µModule technology

Minimizing the number of discrete components and interconnects on the PCB also improves system reliability due to fewer solder joints, which reduces field support costs.

新製品ハイライト

ADAQ7980

ADAQ7980

ADAQ7980は、16ビットA/Dコンバータ(ADC)µModule®データ・アクイジション・ソリューションで、複数のシグナル・チェーンブロックを1つの部品内で最適化することで設計プロセスを加速させる、システムインパッケージ(SiP)技術を採用しています。

ADAQ4003

ADAQ4003

ADAQ4003は、18ビットA/Dコンバータ(ADC) µModule® データ・アクイジション・ソリューションで、アナログ・デバイセズのiPASSIVES技術を活用し、高精度アプリケーションに重大な影響を及ぼす時間および温度依存ドリフト誤差を抑制します。

3D illustration of ADAQ23878 chip

ADAQ23878

The ADAQ23878 is an 18-Bit, 15 MSPS µModule data acquisition solution that reduces the development cycle of precision measurement systems by transferring the design burden of component selection, optimization, and layout from the designer to the device.

お問合せ

If you have a density challenge and would like to explore a custom signal chain µModule solution, please email custom-solutions@analog.com or contact your local Analog Devices, Inc. sales office.