V/Fコンバータ
アナログ・デバイセズは、計測、産業、およびオートメーション市場用に、最も広範なV/Fコンバータ(VFC)製品群を提供しています。これらのコンバータは、A/Dコンバータ、長時間積分、線形周波数変復調、F/V変換などの用途に最適です。アナログ・デバイセズの最新VFCファミリーであるAD774xシリーズはシグマ・デルタ技術に基づいた製品であり、低価格の小型パッケージで高い直線性を実現します。
製品セレクション・テーブル
最新情報
ウェブキャスト
- WCJ-018:アンプとADCとを適切にインターフェースする技法 (中編:最適なパッシブフィルタの実現) (Rev. 0)
- WCJ-017:アンプとADCとを適切にインターフェースする技法 (前編:ADCインターフェースの基本) (Rev. 0)
- Simplify and Reduce Active Filter Design Time
- How to Lower Power Consumption in Data Acquisition Systems
- Fundamentals of Designing with Analog to Digital Converters
V/Fコンバータ
SortOrder | Part# | Input Type | Vin Range (max) (V p-p) | Output Frequency (max) (Hz) | Linearity (max) (%) | Is (typ) (A) | Supply Voltage Range | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|
1 | AD652S | Single-Ended | 20 | 2.5M | 0.002 | - | 12V to 30V | - |
2 | AD537S | Single-Ended | 32 | 150k | 0.1 | 2.5m | ±5V to ±18V, 4.5V to 36V | - |
3 | AD7740 | Single-Ended | 5.25 | 500k | 0.018 | 1.5m | 3V to 5.25V | $0.94 (AD7740KRMZ) |
4 | AD7741 | Single-Ended | 2.5 | 3.072M | 2 | 8m | 4.75V to 5.25V | $2.43 (AD7741BRZ) |
5 | AD652 | Single-Ended | 20 | 2.5M | 0.002 | 15m | 12V to 30V | $14.48 (AD652JPZ) |
6 | AD654 | Single-Ended | 28 | 500k | 0.4 | 2.5m | 10V to 36V | $5.34 (AD654JRZ) |
7 | ADVFC32 | Single-Ended | 10 | 500k | 0.2 | 8m | 18V to 36V | $9.77 (ADVFC32KNZ) |
8 | AD650 | Single-Ended | 11 | 1M | 0.1 | 8m | 19V to 36V | $16.32 (AD650JNZ) |
9 | AD537 | Single-Ended | 22 | 150k | 0.07 | 2.5m | ±5V to ±18V, 4.5V to 36V | $16.28 (AD537JH) |