リファレンス・プラス・コンパレータ/アンプ

アナログ・デバイセズのリファレンス・プラス・コンパレータ/アンプ製品は、単一機能の電圧リファレンスの優れた初期精度と全温度範囲での低ドリフト性能を、コンパレータ、バッファ・アンプ、および電流センス・アンプと組み合わせます。これらの製品は、バッテリのモニタリング、閾値検出器、ウィンドウ・コンパレータ、オートパワーオフ回路、低ドロップアウト(LDO)レギュレータなど、幅広いアプリケーション向けのコンパクトなソリューションを提供します。
製品セレクション・テーブル

リファレンス + コンパレータ/アンプ

  2つめ以降の並び替え条件は、“Shift” キーを押しながら選択してください。
SortOrderPart## of ChannelsVout
(typ)
(V)
Ref Accuracy
(typ)
(%)
Amp FeaturesCommentsVs+
(min)
(V)
Vs+
(max)
(V)
Price (1000+)
($ US)
1LT6119 1 400m- Comparator, Current Sense Amp, Reference Current Sense Amplifier, Reference and Comparators with POR, Comparators Opposite Polarity (LT6119-1 2.7 60 $2.00 (LT6119IMS-1#PBF)
2LT6109 1 400m 1.25 Comparator, Current Sense Amp, Reference High Side Current Sense Amplifier with Reference and Comparators, Comparators In Opposing Polarity ( 2.7 60 $1.84 (LT6109IMS-1#PBF)
3LT6108 1 400m 1.25 Comparator, Current Sense Amp, Reference High Side Current Sense Amplifier with Reference, Latching Comparator (LT6108-1) or Non-Latching (LT 2.7 60 $1.49 (LT6108IMS8-1#PBF)
4LT6703HV-3 1 400m 1.25 Comparator, Reference Micropower, Low Voltage Comparator with 400mV Reference, Non-Inverting Input 1.4 18 $0.83 (LT6703HVCS5-3#TRPBF)
5LT6703HV-2 1 400m 1.25 Comparator, Reference Micropower, Low Voltage Comparator with 400mV Reference, Inverting Input 1.4 18 $0.83 (LT6703HVCS5-2#TRPBF)
6LT6703-3 1 400m 1.25 Comparator, Reference Micropower, Low Voltage Comparator with 400mV Reference, Non-Inverting Input 1.4 18 $0.82 (LT6703CDC-3#TRPBF)
7LT6703-2 1 400m 1.25 Comparator, Reference Micropower, Low Voltage Comparator with 400mV Reference, Inverting Input 1.4 18 $0.82 (LT6703CDC-2#TRPBF)
8LT6650IS5 1 400m 1 Buffer Amplifier, Comparator Micropower, 400mV Reference with Rail-to-Rail Buffer Amplifier in SOT-23 1.4 18 $1.69 (LT6650IS5#TRPBF)
9LT6650HS5 1 400m 1.5 Buffer Amplifier, Comparator Micropower, 400mV Reference with Rail-to-Rail Buffer Amplifier in SOT-23 1.4 18 $1.69 (LT6650HS5#TRPBF)
10LT6650CS5 1 400m 750m Buffer Amplifier, Comparator Micropower, 400mV Reference with Rail-to-Rail Buffer Amplifier in SOT-23 1.4 18 $1.25 (LT6650CS5#TRPBF)
11LT6700HV-3 2 400m 1.25 Comparator, Reference Dual comparators with 400mV reference, SOT-23, two noninverting inputs 1.4 36 $1.49 (LT6700HVCS6-3#TRPBF)
12LT6700HV-2 2 400m 1.25 Comparator, Reference Dual comparators with 400mV reference, SOT-23, two inverting inputs 1.4 36 $1.49 (LT6700HVCS6-2#TRPBF)
13LT6700HV-1 2 400m 1.25 Comparator, Reference Dual comparators with 400mV reference, SOT-23, one inverting input and one noninverting input 1.4 36 $1.49 (LT6700HVCS6-1#TRPBF)
14LT6700-3 2 400m 1.25 Comparator, Reference Dual comparators with 400mV reference, SOT-23, two noninverting inputs 1.4 18 $1.25 (LT6700CS6-3#TRPBF)
15LT6700-2 2 400m 1.25 Comparator, Reference Dual comparators with 400mV reference, SOT-23, two inverting inputs 1.4 18 $1.25 (LT6700CS6-2#TRPBF)
16LT6700-1 2 400m 1.25 Comparator, Reference Dual comparators with 400mV reference, SOT-23, one inverting input and one noninverting input 1.4 18 $1.25 (LT6700CS6-1#TRPBF)
17LTC1998 1 1.2 1 Comparator, Reference High Accuracy comparator with 1.2V reference 1.5 5.5 $0.95 (LTC1998CS6#TRPBF)
18LTC1842 2 1.182 1 Comparator, Reference Ultra low power dual comparators with reference 2.5 11 $1.40 (LTC1842CS8#PBF)
19LTC1843 2 1.182 1 Comparator, Reference Ultra low dual power comparators with reference 2.5 11 $1.40 (LTC1843CS8#PBF)
20LTC1541 1 1.2 1.25 Comparator, Op Amp, Reference Micropower Amp, Comparator & Ref 2.5 12.6 $1.50 (LTC1541CS8#PBF)
21LTC1540 1 1.182- Comparator, Reference Nanopower Comparator with Reference 2 11 $1.60 (LTC1540CS8#PBF)
22LT1635 1 200m 2.5 Op Amp, Reference Op-Amp and Reference, LM10 Pinout 1.2 11 $1.75 (LT1635CN8#PBF)
23LTC1440 1 1.182 1.5 Comparator, Reference Ultra low power comparator with reference 2 11 $1.45 (LTC1440CN8#PBF)
24LTC1445 4 1.221 1 Comparator, Reference Quad Ultra low power comparators with reference 2 11 $2.25 (LTC1445CDHD#PBF)
25LTC1444 4 1.221 1 Comparator, Reference Quad Ultra low power comparators with reference 2 11 $2.25 (LTC1444CDHD#PBF)
26LTC1442 2 1.182 1 Comparator, Reference Dual Ultra low power comparators with reference 2 11 $2.20 (LTC1442CN8#PBF)