Data Sheet Errata
Documentation Errata for ADSP-21834/21835/21836/21837/ADSP-SC834/SC835: High Performance SHARC-FX DSP Core With Arm-Based Connectivity Data Sheet
Doc ID: DOC-1997
Change
In Table 15, ADSP-21836/21837/ADSP-SC834/SC835 Signal Multiplexing for Port D, there are two errors:
Signal Name PD_13 Multiplexed Function 1 is listed as SPI0_SEL4. The correct Multiplexed Function 1 is an active-low signal, SPI0_SEL4.
Signal Name PD_15 Multiplexed Function 2 is listed as UART1_TX. The correct Multiplexed Function 2 is an active-low signal, UART1_TX.
Last Update Date: 2026年04月01日