APEC 2025
                            
            
                
                
                        
                            
                                Join Us at APEC 2025
                            
                                                        
                                Join Us at APEC 2025
                            
                        
                    
                    Georgia World Congress Center
Atlanta, GA
March 17 - 19
Booth 817
Explore Power You Can Trust
ADI’s Intelligent Edge solutions power the world’s space-constrained, mission-critical systems that require increased power efficiency and performance while minimizing system complexity, cost, and footprint. With a vast portfolio featuring unmatched power densities, ultralow noise, and superior reliability, customers can expect accelerated time-to-market and best-in-class power designs that enhance human quality of life and reduce environmental impact.
Hear From Our Experts
                Rifat alam Siddique
Product Applications Engineer
 JD Morris
Director of Product Marketing
The Safest, Simplest and Most Efficient SiC : Analog Devices’ SiC Smart Switch
Date: Tuesday, March 18
Time: 11:30 AM – 11:55 AM ET
Location: Level Four, A403
Analog Devices is introducing Silicon Carbide Smart Switches for high voltage power conversion applications that combine a silicon carbide power switch with an integrated driver that has both protection and telemetry. The integration offered by this solution is key to meeting customer safety and reliability needs while simultaneously providing significantly reduced complexity with maximized efficiency to enable the smallest energy conversion solutions. In addition, the cascode topology inside SiC Smart Switches provides the lowest switching losses and lowest COSS * RDS,ON product for maximum efficiency to enable the highest switching frequency in silicon carbide resonant converters. Customer adoption is made easy by the use of standard power switch packaging and therefore the mechanical assembly of power paths and cooling is unchanged compared to the legacy solution despite all of the benefits of Smart Switch. This presentation will show how the Smart Switch works and how it benefits the customer compared to a legacy, discrete SiC MOSFET solution.
                Alexandr Ikriannikov
Fellow of Analog Devices
Fundamentals, Models and Performance of the Boosted Coupled Inductors
Date: Wednesday March 19
Time: 1:55 PM – 2:20 PM ET
Location: Level Four, A403
Discuss some promising approaches for magnetics in multiphase DC-DC converters. As Trans-Inductor-Voltage-Regulator (TLVR) became popular, its limitations and drawbacks also became more understood. Boosted coupled inductor (BCL) was introduced to address the main TLVR problem with saturation Isat in the mutual inductance Lm. This presentation showcases the fundamentals of BCL, proposes a new BCL model, establishes BCL advantage and illustrates that with the actual measurements. This overview and comparison should be helpful for engineers that design multiphase converters, need to compare different design options and optimize the power systems.
                Alexandr Ikriannikov
Fellow of Analog Devices
A Concept for Current Ripple or Transient Improvements in Multiphase Converters
Date: Thursday March 20
Time: 11:30 AM – 1:30 PM ET 
Location: Level One, Hall A3
Session Description: Separate coupled inductors can be linked together with secondary windings to improve the performance, similarly to a previous concept of the trans-inductor voltage regulator (TLVR). The secondary windings have an AC current, in sync with the ripple in the main power phases. It is proposed to appropriately route that already existing secondary current for the ripple cancellation at the converter output. Alternatively, the secondary AC current can be used to multiply the transient current step and therefore improve the transient performance of a voltage regulator. Experimental results confirm the benefits of the proposed concepts.
Preview Our Demos
AI Enabled Instrumentation
ADI's High-performance benchtop equipment delivers precise voltages and currents within ±100V and ±1A, ensuring accuracy and reliability for test and measurement. It uses machine learning for key phrase detection, converting natural language commands into tasks, and offers a hands-free experience. Processing key phrases at the edge eliminates the need for internet connectivity, reducing downtime, latency, and enhancing security.
High Efficiency 54V Direct-to-Core µModule DC/DC Power Regulators
For applications such as AI/ML with high current demand, the LTP88xx-series provides efficient, dense, scalable, and direct power solutions from 54V input to core voltages, removing the need for an intermediate bus voltage architecture. This family (LTP8802A-1B, LTP8803-1A, LTP8800-4A, LTP8800-1A, LTP8800-2) features a PMBus interface and supports a wide range of output voltages (0.5V to 3.6V) and currents (up to 200A). These devices can be easily paralleled to support higher currents, even in the 1kA to 2kA range.
48V 1st Stage Power Conversion
ADI's 4-phase HV-CL 48V:12V IBC (¼ brick) offers exceptional performance with comprehensive digital monitoring capabilities, providing a robust solution for highly efficient first stage power conversion. It also features black box PMBus capability, power scalability, and advanced fault protections for a wide range of system requirements and use cases.
Advanced Digital Power Management
ADI's Advanced Digital power technology demonstration showcases a cutting-edge setup that seamlessly integrates power management and battery charging. Featuring the ADP1055, LTC4015 and LTC4162, this system is designed to provide real-time telemetry and diagnostics, ensuring optimal performance and reliability. Key features include digital power management, which enhances efficiency and control, and flexible, efficient multi-chemistry battery charging capabilities. Together, these elements create a robust and versatile solution for modern power needs.
Silent, Efficient, and Compact µModule DC/DC Power Regulators
µModule DC/DC power products deliver single and multi-channel power solutions, supporting a diverse range of power levels and input and output voltages in advanced and reliable packages. µModule DC/DC products have a 20-year history of providing enhanced electrical, mechanical, and thermal performance.
5V, 34A High Current Density, Fast Transient Response with all MLCCs Integrated Buck µModule Regulator for Massively Parallel kA Output Operation
For applications with high current density and fast transient recovery requirements, the LTM3360B delivers up to 34A in a 6.55mm x 5mm x 3.31mm package (~1A/mm²). A distinguishing feature of the LTM3360B is that all the input and output capacitors are included inside the package. The fast-switching frequency and multi-phase configuration of the LTM3360B allows faster transient response. It is also parallelable, to support higher currents.
EV Charging Platforms Powered by ADI SiC Smart Switch
Efficient and ubiquitous charging of electrical vehicles are a few of the key attributes to enabling electrified transportation. ADI's Smart Switch boasts impressive reliability with a 30,000-hour lifetime target, direct temperature monitoring, and ultrafast overcurrent protection. It enables a 70% reduction in the bill of materials (BOM) and a 50% footprint reduction, along with a simplified bias and easy layout. Efficiency is a standout feature, with zero turn-off losses and class-leading performance.
LTspice 24.1 & ADI Power Tools
ADI Power Tools help engineers select, design, and optimize power supplies: from complete power trees down to individual converters. Power system design is a complex multi-parameter optimization problem that can appear intractable to even seasoned engineers. Learn how ADI Power Tools assist with power tree design, converter selection, and power supply optimization and validation—with particular focus on the new LTspice 24.1 and LTpowerAnalyzer compact power lab.
Low Noise Silent Switcher µModule Regulators
ADI’s latest µModule regulators with patented silent switcher technology feature low EMI and low RMS and spot noise, eliminating the need for LC pi-filter or LDO post-filtering downstream of switching converters in noise-sensitive applications. The LTM8060F features integrated package-level EMI shielding, enabling a smaller overall solution by allowing it to be placed near noise-sensitive circuits: the DC/DC’s electric field is completely confined; the radiated magnetic field is greatly attenuated.
Powering AI Data Center Servers
The rising demands on AI Data Centers pose the need for dense, high performance, and reliable solutions. Analog Device's AI Data Center products provide exactly that. ADI offers common footprint solutions with various products on the roadmap to suit different customer needs.
Liquid Cooling Solutions
Recent demand for AI has led chip developers to push the boundaries of thermal design above and beyond traditional limits imposed by air cooling. With the exponential rise in processor and accelerator power, liquid cooling technology will be required to address the increased thermal demand. Analog Device's diverse product portfolio offers innovative solutions to meet these growing needs, including complete reference designs to reduce time to market.