3B42/3B43/3B44 Isolated AC Sine Wave Input

Introduction

Models 3b42, 3B43, 3B44The 3B42, 3B43 and 3B44 are single-channel AC sine wave signal conditioning modules which use an AC averaging technique to rectify, amplify, and filter 50 Hz to 400 Hz sine-wave signals ranging from 20 mV to 550 V rms to give an rms output reading. Simultaneous precision voltage and current outputs are provided. including isolation (±1500 V peak input-to-output and power). The 3B42 and 3B43 modules withstand 220 V rms, and Model 3B44 withstands 550 V rms at its input terminals without damage, thereby shielding computer-side circuitry from field-side overvoltage conditions. Each plug-in, mix-and-match, hot-swappable module is easily field calibrated via front-panel zero and span adjustments for both voltage and current outputs.

3B Series Custom-Ranging Program

Externally-programmable versions, Models 3B42-00, 3B43-00 and 3B44-00, enable the user to configure a special input range by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.

Inside the 3B42, 3B43 and 3B44 Modules

Signal isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output signal.

Input and Output Ranges

3B42, 3B43, and 3B44 Functional Block Diagram

Figure 1. 3B42, 3B43, and 3B44 Functional Block Diagram

3B42, 3B43, and 3B44  Input Field Connections

Figure 2. 3B42, 3B43, and 3B44 Input Field Connections


Input Type
Dual Outputs
3B42: 20 V rms to 1 V rms
0 to +10 V
3B43: 1 V rms to 50 V rms
4 mA to20 mA or 0 to 20 mA
3B44: 50 V rms to 550 V rms


3B42, 3B43 and 3B44 Models Available


Model  Input Range Output Ranges1
Order Now 3B42-00
Externally Programmable2
0 V to +10 V & 0 mA to 20 mA
Order Now
3B42-01
0 mV to +50 mV rms
0 V to +10 V & 0 mA to 20 mA
Order Now
3B42-02
0 mV to +100 mV rms
0 V to +10 V & 0 mA to 20 mA

3B42-Custom
* *
Order Now 3B43-00 Externally Programmable2
0 V to +10 V & 0 mA to 20 mA
Order Now
3B43-01 0 V to +10 V rms
0 V to +10 V & 0 mA to 20 mA
  3B43-Custom   *
Order Now
3B44-00 Externally Programmable2
0 V to +10 V & 0 mA to 20 mA
Order Now
3B44--01 0 V to +150 V rms
0 V to +10 V & 0 mA to 20 mA
Order Now
3B44-02 0 V to +250 V rms
0 V to +10 V & 0 mA to 20 mA

3B44-Custom * *

1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.

* Custom Input/Output ranges are available. Refer to the Configuration Guide.

3B42, 3B43 and 3B44 Specifications

(typical @ +25°C and ±15 V dc, and +24 V dc Power)

Description  Model 3B42 Model 3B43  Model 3B44 
Input Ranges
Standard Ranges, 50 Hz to 400 Hz
Refer to Model Table Refer to Model Table Refer to Model Table
Custom Ranges, 50 Hz to 400 Hz
20 mV rms to 1 V rms 1 V rms to 50 V rms 50 V rms to 550 V rms
Output Ranges
Voltage (RL > 2 kΩ)
0 V to +10 V
* *
Current (RL = 0 to 850 Ω)1
4 mA to 20 mA or 0 mA to 20 mA
* *
Accuracy2
Initial @ +25°C
±0.05% Span
* *
Nonlinearity2
±0.02% Span
* *
Stability vs. Temperature
Voltage Output


   Zero ±0.005% of Span/°C
* *
   Span
±25 ppm of Reading/°C
*  
Current Output3
    Zero ±25 ppm of Span/°C
* *
   Span ±25 ppm of Reading/°C
* *
Zero and Span Adjustment Range4 ±5% of Span
*  
Input Bias Current
+1 nA
+5 nA
+3 nA
Input Resistance
100 MΩ
250 kΩ
1 MΩ
Noise
Input, 0.1 Hz to 10 Hz Bandwidth
5 µV rms
* *
Output, Ripple and Noise
50 µV rms * *
Bandwidth, -3 dB
3 Hz
* *
Output Rise Time, 10% to 90% Span
200 ms
* *
Common Mode Voltage (CMV)
Input-to-Output, Continuous
±1500 V peak, maximum
* *
Transient
ANSI/IEEE C37.90.1-1989
* *
 Common Mode Rejection (CMR)
1 kΩ Source Imbalance, 50/60 Hz 100 dB * *
Input Protection
Continuous
220 V rms, maximum
* 550 V rms, continous
Transient ANSI/IEEE C37.90.1-1989 * *
Voltage Output Protection Continuous Short to Ground * *
Current Output Protection
130 V rms, continuous
* *
Power Supply Voltages5
±15 V dc Supplies
 
   Rated Operation ±(11.5 V dc to 16.5 V dc)
* *
   Current ±10 mA
* *
   Sensitivity ±0.01% span/V
* *
+24 V dc Loop Supply
 
   Rated Operation +12 V dc to +30 V dc
* *
   Current +27 mA @ lout = 20 mA
* *
   Sensitivity ±0.0002% span/V
* *
Mechanical Dimensions
3.15" x 3.395" x 0.775"
(80.0 mm x 86.2 mm x 19.7 mm)
* *
Environmental
Temperature Range
   
   Rated Performance -25°C to +85°C
* *
   Storage -55°C to +85°C
* *
Relative Humidity, 24 hours
0 to 95% @ +60°C noncondensing
* *
RFI Susceptibility
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft
* *


* Specifications same as model 3B42.
1 For a 0 to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with Models 3B42-00, 3B43-00 and 3B44-00, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.

Specifications subject to change without notice.