3B34 Isolated, Linearized RTD Input
3B34 Isolated, Linearized RTD Input

3B Series Custom-Ranging Program
Externally-programmable version Model 3B34-00, enables the user to configure a special input range by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.
Inside the 3B34 Module
A differential chopper-stabilized low-drift input amplifier provides stable gain and long-term stability. This enables the use of very low RTD excitation current to minimize self-heating and preserve measurement accuracy. A 250 µA excitation current for platinum and nickel RTDs and a 1 mA excitation current for copper RTDs is provided to create an input voltage to the 3B34. For three-wire RTDs, the excitation current flows through the third RTD lead to eliminate the effect of lead resistance with an accuracy of ±0.02°C/Ω. Internal multi-pole lowpass filtering with a 3-Hz cutoff (-3dB) enhances normal-mode and common-mode ejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. Signal isolation is accomplished by transformer coupling using a proprietary modulation technique for linear, stable and reliable performance. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output voltage; this output also drives a voltage-to-current (V/I) converter to provide a simultaneous current output for interfacing versatility.
![]() |
Figure 1. 3B34 Functional Block Diagram |
![]() |
Figure 2. 3B34 Input Field Connections |
Input Type |
Dual Outputs |
100 Ω Platinum RTDs |
0 to +10 V |
10 Ω Copper RTDs |
4 to 20 mA or 0 to 20 mA |
120 Ω Nickel RTDs |
Model | RTD Sensor (2-, 3-, or 4-wire) |
Input Range | Output Ranges1 |
|
Order Now | 3B34-00 |
100 Ω Pt, (alpha) = 0.00385 |
Externally Programmable2 | 0 V to +10 V & 0 mA to 20 mA |
Order Now |
3B34-01 |
100 Ω Pt, (alpha) = 0.00385 |
-100°C to +100°C | 0 V to +10 V & 0 mA to 20 mA |
Order Now |
3B34-02 | 100 Ω Pt, (alpha) = 0.00385 |
0°C to +100°C |
0 V to +10 V & 0 mA to 20 mA |
Order Now |
3B34-03 |
100 Ω Pt, (alpha) = 0.00385 |
0°C to +200°C |
0 V to +10 V & 0 mA to 20 mA |
Order Now |
3B34-04 |
100 Ω Pt, (alpha) = 0.00385 |
0°C to +600°C |
0 V to +10 V & 0 mA to 20 mA |
3B20-Custom |
100 Ω Pt, (alpha) = 0.00385 |
* | * |
1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to configuration guide.
Model | RTD Sensor (2- or 3-wire) |
Input Range | Output Ranges1 |
|
Order Now | 3B34-C-00 |
10 Ω Copper, (alpha) = 0.004274 |
Externally Programmable2 | 0 V to +10 V & 0 mA to 20 mA |
Order Now |
3B34-C-01 |
10 Ω Copper, (alpha) = 0.004274 |
0°C to +120°C (10Ω @ 0°C) |
0 V to +10 V & 0 mA to 20 mA |
Order Now |
3B34-C-02 | 10 Ω Copper, (alpha) = 0.004274 |
0°C to +120°C (10Ω @ +25°C) |
0 V to +10 V & 0 mA to 20 mA |
3B34-Custom |
10 Ω Copper, (alpha) = 0.004274 |
* | * |
1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to configuration guide.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to configuration guide.
Model | RTD Sensor (2-, 3-, or 4-wire) |
Input Range | Output Ranges1 |
|
Order Now |
3B34-N-00 |
120 Ω Nickel, (alpha) = 0.00672 |
Externally Programmable2 | 0 V to +10 V & 0 mA to 20 mA |
Order Now |
3B34-N-01 |
4 mA to 20 mA |
0°C to +300°C | 0 V to +10 V & 0 mA to 20 mA |
3B34-Custom | 120 Ω Nickel, (alpha) = 0.00672 |
* | * |
1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to configuration guide.
(typical @ +25°C and ±15 V dc, and +24 V dc Power)
Description | Model 3B34 |
Input Range |
|
Standard Ranges |
Refer to Model Table |
Custom Ranges |
-200°C to +850°C (100Ω Platinum; 2-, 3- or 4-wire) -80°C to +350°C (120Ω Nickel; 2-, 3- or 4-wire) -100°C to +260°C (10Ω Copper; 2- or 3-wire) |
Output Range |
|
Voltage |
0 V to +10 V (RL > 2 kΩ) |
Current |
4 mA to 20 mA or 0 mA to 20 mA (RL = 0 to 850Ω)1 |
Maximum Current Output Span |
0 mA to 31 mA |
Accuracy2 | |
Initial @ +25°C |
±0.1% Span |
Nonlinearity3 |
±0.05% Span |
Stability vs. Temperature |
|
Voltage Output |
|
Zero | ±0.02°C/°C |
Span | ±25 ppm of Reading/°C |
Current Output4 |
|
Zero | ±25 ppm of Span/°C |
Span | ±25 ppm of Reading/°C |
Zero and Span Adjustment Range5 |
±5% of Span |
Input Bias Current |
+3 nA |
Input Resistance |
15 MΩ |
Noise |
|
Input, 0.1 Hz to 10 Hz Bandwidth |
0.2 µV rms |
Output, 100 kHz Bandwidth |
50 µV rms |
Bandwidth, -3 dB |
3 Hz |
Output Rise Time, 10% to 90% Span |
200 ms |
Common Mode Voltage (CMV) | |
Input-to-Output, Continuous |
±1500 V peak, maximum |
Transient |
ANSI/IEEE C37.90.1-1989 |
Common Mode Rejection (CMR) | |
1 kΩ Source Imbalance, 50/60 Hz | 160 dB |
Normal Mode Rejection, 50/60 Hz | 60 dB |
Sensor Excitation Current |
|
100 Ω Pt, 120 Ω Ni |
0.25 mA |
10 Ω Cu |
1.0 mA |
Lead Resistence Effect | |
100 Ω Pt, 120 Ω Ni |
±0.02°C/Ω |
10 Ω Cu |
±0.2°C/Ω |
Input Protection (Includes Excitation Curcuits) |
|
Continuous |
220 V rms maximum |
Transient | ANSI/IEEE C37.90.1-1989 |
Voltage Output Protection | Continuous Short to Ground |
Current Output Protection |
130 V rms, continuous |
Power Supply Voltages6 |
|
±15 V dc Supplies |
|
Rated Operation | -25°C to +85°C |
Current | ±10 mA |
Sensitivity | ±0.01% span/V |
+24 V dc Loop Supply |
|
Rated Operation | +12 V dc to +30 V dc |
Current | +27 mA @ lout = 20 mA |
Sensitivity | ±0.0002% span/V |
Mechanical Dimensions |
3.15" x 3.395" x 0.775" (80.0 mm x 86.2 mm x 19.7 mm) |
Environmental |
|
Temperature Range |
|
Rated Performance | -25°C to +85°C |
Storage | -55°C to +85°C |
Relative Humidity, 24 hours |
0 to 95% @ +60°C noncondensing |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
1 For a 0 mA to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 Linearization conformity error is ±0.05%.
4 With respect to the voltage output.
5 A wide range of custom zero suppression and span is available with the 3B30-00 and 3B31-00 models, using the AC1310 ranging card.
6 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.