ADE9153A:自動キャリブレーション機能を備える電力量計IC

「ADE9153A」は高精度の電力量計ICです、単相、シャント方式の電力計測アプリケーション向けに設計されています。その最大の特徴は、mSure®技術を適用した自動キャリブレーション機能を備えていることです。同機能により、リファレンス用のメータを使用することなく、電流/電圧チャンネルのキャリブレーションを1%の精度で実施できます。同機能がサポートするのは、クラス1、クラス2のメータです。なお、規格に準拠した計測を行う場合、トレーサビリティに関するアプリケーションの要件を確認する必要があります。