帯域幅が1.2GHzのダイレクト・レシーバー、43dB以上のイメージ除去が可能

このビデオでは、1.2GHzの帯域幅を提供するレシーバーのリファレンス・デザインを紹介します。そのレシーバーは、9GHzの入力に対応するダイレクト・コンバージョン方式のI/Q復調器「LTC5594」と、サンプル・レートが3GSPS、分解能が14ビットのデュアルA/Dコンバータ「AD9208」をDC結合することで実現します。この組み合わせにより、イメージの除去性能や、IM2/IM3とHD2/HD3の除去性能を最適化し、優れたダイナミック・レンジを達成することができます。