デジタル・パワー・システム・マネージメントと入力電流検出機能を備えたシングルフェーズ降圧DC/DCコントローラ
デジタル電源市場は近年急成長を遂げています。今日のデジタル電源の傾向として、容易な構成、高精度なテレメトリ、簡便なフォルト解析、高信頼性が挙げられますが、これらすべてを、新しいデジタル電源コントローラLTC3883が提供します。 LTC3883は、NチャネルMOSFETドライバを内蔵したシングルフェーズ同期整流式降圧コントローラです。入力電圧範囲は4.5V~24V、出力電圧は0.5V~5.5Vの範囲でリモート検出可能です。PMBusは電圧制限、電流制限、シーケンス制御、マージニング、OV/UVしきい値、周波数同期をプログラム可能です。全動作温度範囲にわたって±0.5%以内の出力電圧精度が保証されています。LTC3883の制御ループは、アナログ・ピーク電流モード制御で、優れた安定性と高速トランジェント性能を実現します。LTC3883は、検出抵抗を使って電力段とデバイスの入力電流を高精度で検出します。また、LTC3883は、新たに開発したインダクタDCRによる自動較正機能(特許出願中)を備えています。この新しい手法により、インダクタの許容誤差に関係なく、出力電流の読み出し精度を3%以内にすることができます。 LTC3883は、使いやすく強力なグラフィカル・ユーザ・インタフェース・プログラムであるLTpowerPlayソフトウェアによってサポートされており、コンピューティング、通信機器、ストレージ・システムなどに応用可能です。