要約
This application note is a detailed design guide and characterization report of a complete 12GHz, ultra-low phase noise fractional-N phase locked loop (PLL) with external VCO and active loop filter.
Introduction:
This application note details the design of a complete 12GHz, ultra-low phase noise fractional-N phase locked loop (PLL) with external VCO. It consists of a high performance fractional-N PLL (MAX2880), op-amp based active loop filter (MAX9632), and 12GHz VCO (SYNERGY DXO11751220-5).
Figure 1. 12GHz ultra-low phase noise fractional-N PLL based on MAX2880.
Key Features:
- Ultra-Low Phase Noise: 92-Femtosecond RMS Jitter (1kHz-20MHz)
- No External Frequency Divider Needed
- Active Filter with Tuning Range from 0.5V to 15V
This high performance PLL can be used to generate a mixer local oscillator (LO) frequency or an ADC/DAC clock for applications in microwave point-to-point systems, test and measurement equipment, or automotive radars.
Phase noise performance data and detailed setup guide are included in this app note.
Performance results:
PLL overall phase noise is usually dominated by the PLL's inband phase-noise floor and VCO phase noise. To build an ultra-low phase-noise PLL, the designer needs to select a low-phase noise VCO and PLL. The MAX2880 is capable of achieving an inband phase noise floor of -229dBc/Hz for integer mode and -225dBc/Hz for fractional low-noise mode.
Table 1 and Figure 2 show the phase noise performance of the circuit at 12GHz and different modes of the MAX2880.
Parameter | Result | Unit |
Carrier Frequency | 12 | GHz |
RMS Jitter (Integer Mode ) | 89 | femtosecond |
RMS Jitter (Fractional Low-Noise Mode ) | 92 | femtosecond |
RMS Jitter (Fractional Low-Spur Mode ) | 140 | femtosecond |
SSB Integrated Phase Noise (Integer Mode ) | -46.7 | dBc |
SSB Integrated Phase Noise (Fractional Low Noise Mode ) | -46.2 | dBc |
SSB Integrated Phase Noise (Fractional Low Spur Mode ) | -42.7 | dBc |
Integration Limit | 1-20,000 | kHz |
VCO Tuning Range | 0.5-15 | V |
Figure 2. 12GHz phase noise plot.
Detail Setup Guide:
A MAX2880 evaluation kit (EV kit) and a 12GHz external VCO (Synergy DXO11751220-5) are required for this design.
Note: the Synergy VCO is not included in the MAX2880 EV kit, and some modifications of the EV kit are required.
- Verify default MAX2880 functionality. Follow the MAX2880 EV kit datasheet for detailed operating procedure.
- Modify the MAX2880 EV kit according to Table 2 and change the jumper positions according to Figure 3.
Part (unit) | Change | Default | Note |
C1 (nF) | Open | 10 | Remove passive filter |
R2A (ohm) | Open | 100 | Remove passive filter |
C2 (nF) | Open | 100 | Remove passive filter |
R3 (ohm) | Open | 47.5 | Remove passive filter |
C3 (nF) | Open | 1 | Remove passive filter |
R4 (ohm) | Open | 0 | Remove passive filter |
R27 (ohm) | 0 | Open | Connect active filter |
R26 (ohm) | 4300 | Open | Active filter |
C4 (pF) | 15 | Open | Active filter |
C101 (pF) | 150 | Open | Active filter |
R102 (ohm) | 560 | Open | Active filter |
C102 (pF) | 8200 | Open | Active filter |
R9 (ohm) | Open | 16.9 | disconnect onboard VCO |
R9 to NC1 | 16.9 | Open | connect external VCO |
JP4 2 pin jumper | Open | Connect | power down onboard VCO |
JP5 3 pin jumper | connect center pin to 5P0_VCC | Open | pamp input+ bias |
- Make the connections to the EV kit according to Figure 4. Make sure all power supply units are OFF.
- Power up the VCO to +5V.
- Power up the MAX2870 EV kit with +15V and +6V.
- Program the MAX2880 registers for the desired mode:
Integer Low-Noise mode: 003C0000,06000001,6F00CE22,00002503,00000004,00000005
Fractional Low-Noise mode: 003C0000,06000001,0F00FFFA,00000303,00000004,00000005
Fractional Low-Spur mode: 003C00C8,06000001,6F00CE22,00000B03,00000004,00000005
Figure 3. Jumper position.
Figure 4. Detail setup diagram.