-
MAXREFDES9009 Design Files6/2/2022ZIP1 M
Overview
設計リソース
説明
The MAXREFDES9009 is a reference design for a simple, compact, 8-channel digital input audio amplifier, and can deliver up to 14W per channel into an 8Ω load. It is based on the MAX98365, which is a tiny, cost-effective, 14V plug-and-play digital input Class-D amplifier. This design is true plug-and-play and does not require any programming of registers and does not use I2C. Just add power and input signal to get 8-channels of Class-D audio output.機能と利点
- True plug-and-play 8-channel digital audio input Class-D amplifier
- Simple to use and does not require any programming, registers, and I2C
- Gain is preset to 21.5dB
Just add the following:
- Power: VDD (1.8V, 3.3V, or 5V), PVDD (3V-14V)
- Input signal: (digital audio, 16-bit or 32-bit TDM, and 8kHz-192kHz sample rate)
- 8 Speakers
重要なお知らせと免責事項
アナログ・デバイセズの設計情報およびリソースに関する「リファレンス・デザイン免責事項」をご確認ください。
使用されている製品
Documentation & Resources
-
MAXREFDES9009: MAX98365 8-Channel Reference Design6/2/2022PDF352 K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.