概要
機能と利点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
回路説明
The TR4 Development Kit provides the ideal hardware platform for system designs that demand high-performance, serial connectivity, and advanced memory interfacing. The TR4 is powered by the Stratix IV GX device and supported by industry-standard peripherals, connectors and interfaces that offer a rich set of features that is suitable for a wide range of compute-intensive applications. For large-scale ASIC prototype development, multiple TR4s can be stacked together to create an easily-customizable multi-FPGA system.
製品サンプル
製品 |
概要 |
サンプル提供可能な
|
LTM4628 | デュアル8A またはシングル16A出力の DC/DC µModule レギュレータ | |
LT3080-1 | 並列接続できる調整可能な1.1Aシングル抵抗低損失レギュレータ |
LT3080EDD-1#PBF LT3080EMS8E-1#PBF LT3080IDD-1#PBF LT3080IMS8E-1#PBF |
LTC3025-1 | 500mA、マイクロパワー、VLDOリニア・レギュレータ |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LT1963 | 1.5A、低ノイズ、高速過渡応答LDOレギュレータ |
LT1963EFE#PBF LT1963EFE-1.5#PBF LT1963EFE-1.8#PBF LT1963EFE-2.5#PBF LT1963EFE-3.3#PBF LT1963EQ#PBF LT1963EQ-1.5#PBF LT1963EQ-1.8#PBF LT1963EQ-2.5#PBF LT1963EQ-3.3#PBF LT1963ES8#PBF LT1963ES8-1.5#PBF LT1963ES8-1.8#PBF LT1963ES8-2.5#PBF LT1963ES8-3.3#PBF LT1963EST-1.5#PBF LT1963EST-1.8#PBF LT1963EST-2.5#PBF LT1963EST-3.3#PBF LT1963ET#06PBF LT1963ET#30PBF LT1963ET#31PBF LT1963ET#PBF LT1963ET-1.5#30PBF LT1963ET-1.5#PBF LT1963ET-1.8#30PBF LT1963ET-1.8#PBF LT1963ET-2.5#PBF LT1963ET-3.3#06PBF LT1963ET-3.3#30PBF LT1963ET-3.3#PBF |
LTM4601 | PLL、出力トラッキングおよびマージニングを備えた12A µModuleレギュレータ | |
LT1117 | 可変出力および2.85V、3.3V、5V固定出力の、800mA低損失正電圧レギュレータ |
LT1117CM#PBF LT1117CM-2.85#PBF LT1117CM-3.3#PBF LT1117CM-5#PBF LT1117CST#PBF LT1117CST-2.85#PBF LT1117CST-3.3#PBF LT1117CST-5#PBF LT1117IST#PBF LT1117IST-2.85#PBF LT1117IST-3.3#PBF LT1117IST-5#PBF |