概要

製品概要

150V to 400V, 12V/16.7A, 200W Active Clamp Isolated Forward Converter

LT®3752/LT3752-1は、アクティブ・クランプ・フォワード・コンバータのトポロジー向けに最適化された電流モードPWMコントローラです。効率と性能を高めるために、DC/DCハウスキーピング・コントローラを内蔵しています。LT3752は最大100Vの入力で動作可能であり、LT3752-1は100Vを超える入力電圧のアプリケーション向けに最適化されています。


Efficiency vs Load Current

VOUT vs Load Current (No-Opto)