MQFP (S-)

Metric Quad Flat Package (Package Drawing S-)

chip image

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
100-Lead MQFP (14mm x 20mm) (s-100-3) pdf pdf
128-Lead MQFP (14mm x 20mm) (s-128-1) pdf pdf
128-Lead MQFP (28mm x 28mm) (s-128-2) pdf pdf
160-Lead MQFP (s-160) pdf pdf
208-Lead MQFP (31.2mm x 28mm) (s-208-1) pdf pdf
208-Lead MQFP (28mm x 28mm x 3.4mm) (s-208-2) pdf pdf
240-Lead MQFP (s-240) pdf pdf
44-Lead MQFP (13.2mm x 10mm) (s-44-1) pdf pdf
44-Lead MQFP (13.9mm x 10mm) (s-44-2) PDF PDF
52-Lead MQFP (13.2mm x 10mm) (s-52-1) pdf pdf
52-Lead MQFP (10mm x 10mm) (s-52-2) pdf pdf
80-Lead MQFP (14mm x 14mm) (s-80-1) pdf pdf
80-Lead MQFP (14mm x 14mm x 2.7mm) (s-80-2) pdf