LCC (Leadless Ceramic)

Ceramic Leadless Chip Carrier

LCC image

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
12 ld LCC (e-12-1) PDF PDF
12 ld LCC (6.35x6.35 mm) (e-12-2) PDF PDF
12 ld LCC (5x5mm) (e-12-3) PDF    
12 ld LCC (2.9x2.9 w/1.5mm EP) (E-12-4 ) PDF PDF
14 ld LCC (6x6) (e-14-1) PDF PDF
16 ld LCC (3x3mm w/1.5mm EP) (e-16-1) PDF PDF
16 ld LCC (5x5 w/EP) (e-16-2) PDF    
16 ld LCC (3x3 w/EP) (e-16-3) PDF  
20 ld LCC (e-20-1) PDF PDF
24 ld LCC (e-24-1) PDF PDF
24-Terminal Ceramic Leadless Chip Carrier (e-24-2) PDF    
28 ld LCC (e-28-1) pdf PDF
32 ld LCC (e-32-1) PDF PDF
44 ld LCC (e-44-1) pdf pdf
8 ld LCC (e-8-1) pdf pdf
14 LD LCC_V (9x9x4mm) (ey-14-1) pdf PDF