LGA (Legacy LTC)

Land Grid Array, Legacy LTC

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
100-Lead SiPLGA (16mm x 16mm x 2.32mm w/ EP) (05-08-1802) PDF    
104-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1800) PDF    
108-Lead LGA (15mm x 11.25mm x 2.32mm) (05-08-1757) PDF    
108-Lead LGA (16mm x 11.9mm x 1.4mm) (05-08-1656) PDF    
108-Lead LGA (16mm x 11.9mm x 1.82mm) (05-08-1563) PDF    
108-Lead LGA (16mm x 11.9mm x 2.82mm) (05-08-1936) PDF    
113-Lead LGA (15mm x 15mm x 4.32mm) (05-08-1756) PDF    
114-Lead LGA (15mm x 15mm x 4.32mm) (05-08-1882) PDF    
118-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1801) PDF    
121-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1775) PDF    
121-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1861) PDF    
121-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1895) PDF    
133-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1755) PDF    
133-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1766) PDF    
133-Lead LGA (15mm x 15mm x 4.32mm) (05-08-1777) PDF    
133-Lead LGA (15mm x 15mm x 4.32mm) (05-08-1884) PDF    
133-Lead LGA (15mm x 15mm x 4.32mm) (05-08-1906) PDF    
141-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1815) PDF    
141-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1840) PDF    
144-Lead LGA (15mm x 15mm x 2.82mm) (05-08-1816) PDF    
144-Lead LGA (15mm x 15mm x 4.32mm) (05-08-1843) PDF    
144-Lead LGA (15mm x 15mm x 4.41mm) (05-08-1844) PDF    
144-Lead LGA (15mm x 15mm x 4.41mm) (05-08-1873) PDF    
144-Lead LGA (15mm x 15mm x 4.41mm) (05-08-1909) PDF    
144-Lead LGA (16mm x 16mm x 1.82mm) (05-08-1948) PDF    
144-Lead LGA (16mm x 16mm x 1.91mm) (05-08-1504) PDF    
144-Lead LGA (16mm x 16mm x 4.41mm) (05-08-1594) PDF    
144-Lead LGA (16mm x 16mm x 4.41mm) (05-08-1901) PDF    
144-Lead LGA (16mm x 16mm x 4.41mm) (05-08-1915) PDF    
149-Lead LGA (15mm x 15mm x 1.67mm) (05-08-1944) PDF    
162-Lead (6mm × 12mm × 3.54mm) (05-08-7101) PDF    
165-Lead LGA (16mm × 11.9mm × 2.87mm) (05-08-7084) (05-08-7084) PDF    
170-Lead LGA (15mm x 9mm x 1.14mm) (05-08-1533) PDF    
204-Lead LGA (22mm x 15mm x 2.91mm) (05-08-1822) PDF    
204-Lead LGA (22mm x 15mm x 4.41mm) (05-08-1841) PDF    
20-Lead LGA (4mm x 3mm x 0.75mm w/ EP) (05-08-1529) PDF    
20-Terminal LGA (3mm x 4mm x 0.95mm) (05-08-1441) PDF    
21-Lead LGA (6.25mm x 6.25mm x 2.32mm) (05-08-1803) PDF    
21-Lead LGA (9mm x 6.25mm x 2.06mm) (05-08-1532) PDF    
22-Lead (22mm × 24mm × 15.28mm) (05-08-7034) PDF    
24-Lead (3mm × 4mm × 1.18mm) (05-08-1657) PDF    
25-Lead (4mm × 3.5mm × 1.3mm) (05-08-1785) PDF    
25-Lead (4mm × 4mm × 1.25mm) (05-08-7013) PDF    
25-Lead LGA (3.5mm × 4mm × 1.25mm) (05-08-7014) PDF    
25-Lead LGA (4mm x 3.5mm x 1.8mm) (05-08-1629) PDF    
25-Lead LGA (4mm x 4mm x 1.4mm) (05-08-1553) PDF    
25-Lead LGA (6.25mm x 6.25mm x 1.82mm) (05-08-1949) PDF    
28-Lead LGA (15mm x 9mm x 2.82mm) (05-08-1824) PDF    
28-Lead LGA (6mm x 4mm x 0.94mm) (05-08-1673) PDF    
32-Lead LGA (11.25mm x 6.25mm x 2.82mm) (05-08-1838) PDF    
32-Lead LGA (15mm x 11.25mm x 2.82mm) (05-08-1773) PDF    
32-Lead LGA (15mm x 11.25mm x 4.38mm) (05-08-1858) PDF    
35-Lead LGA (11.25mm x 6.25mm x 2.82mm) (05-08-1805) PDF    
40-Lead LGA (11.25mm x 6.25mm x 4.32mm) (05-08-1839) PDF    
40-Lead LGA (12mm x 12mm x 1.59mm) (05-08-1974) PDF    
45-Lead LGA (11.25mm x 9mm x 4.32mm) (05-08-1837) PDF    
49-Lead LGA (6.25mm x 6.25mm x 1.70mm) (05-08-1599) PDF    
50-Lead LGA (11.25mm x 9mm x 2.82mm) (05-08-1804) PDF    
56-Lead LGA (11.25mm x 9mm x 2.82mm) (05-08-1825) PDF    
56-Lead LGA (11.25mm x 9mm x 4.32mm) (05-08-1911) PDF    
63-Lead LGA (7.5mm × 6.25mm × 1.12mm) (05-08-7017) PDF    
66-Lead LGA (15mm x 9mm x 2.32mm) (05-08-1807) PDF    
66-Lead LGA (15mm x 9mm x 2.32mm) (05-08-1820) PDF    
66-Lead LGA (15mm x 9mm x 4.32mm) (05-08-1810) PDF    
68-Lead LGA (15mm x 9mm x 2.82mm) (05-08-1808) PDF    
68-Lead LGA (15mm x 9mm x 2.82mm) (05-08-1821) PDF    
68-Lead LGA (15mm x 9mm x 4.32mm) (05-08-1893) PDF    
69-Lead (15mm x 9mm x 2.82mm) (05-08-1813) PDF    
70-Lead LGA (15mm x 9mm x 4.32mm) (05-08-1817) PDF    
70-Lead LGA (15mm x 9mm x 4.32mm) (05-08-1919) PDF    
71-Lead LGA (15mm x 9mm x 2.82mm) (05-08-1823) PDF    
76-Lead LGA (15mm x 11.25mm x 2.32mm) (05-08-1560) PDF    
77-Lead LGA (15mm x 9mm x 1.82mm) (05-08-1508) PDF    
77-Lead LGA (15mm x 9mm x 2.82mm) (05-08-1859) PDF    
77-Lead LGA (15mm x 9mm x 4.32mm) (05-08-1856) PDF    
81-Lead LGA (11.25mm x 11.25mm x 2.32mm) (05-08-1809) PDF    
81-Lead LGA (15mm x 11.25mm x 2.82mm) (05-08-1868) PDF    
84-Lead LGA (15mm x 9mm x 4.32mm) (05-08-1842) PDF