Modules (ML-, WS-)

PCB, BGA and Other Modules (Package Drawing ML-, WS-)

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
100-Ball Ball Grid Array Module (15mm x 15mm x 5.72mm) (ML-100-1) PDF    
120-Lead Non-Hermetic Surface Mount (2.9 Inch x 2.6 Inch) (ws-120) PDF  
14-Lead Module with Connector Interface (ML-14-6) PDF    
14-lead Module with integrated flex connector (27 mm x 23.7 mm x 12.4 mm) (ML-14-7) PDF    
15-terminal Module (15mm x15mm x 15mm) (ml-15-1) PDF    
20-Lead Module w/ connector interface (24.15mm x 32.7mm x 10.6mm) (ml-20-1) PDF    
20-Lead Module with Connector Interface (24.15mm x 27.7mm x 10.8mm w/EP) (ml-20-2) PDF    
20-Lead Module with Connector Interface (24.15mm x 37.7mm x 10.8mm ) (ML-20-3) PDF    
24-Lead Module (35.6mm x 44mm x 13.8mm) (ML-24-3) PDF    
24-Lead Module with Connector Interface (ml-24-2) PDF  
24-Lead Module with Connector Interface (ml-24-5) PDF  
24-Lead Module with Connector Interface (ML-24-9) PDF    
24-Lead PCB Module with Connector Interface (ml-24) PDF    
44-Ball BGA Module (ML-44-1) PDF    
4-Lead Module with Connector Interface (44.45mm x 41.15mm x 13.34mm) (ml-4-1) PDF    
4-Lead Module with Connector Interface (44mm x 42.6mm x 14mm w/EP) (ml-24-6) PDF    
60-Lead Hybrid Surface Mount (2.2 Inch x 2.8 Inch) (ws-60) PDF  
7-lead SOT-115J Module Package (ml-7-1) PDF    
8-Lead SOT-115J Module Package (ML-8-1) PDF    
PCB Module with Connector Interface (ml-22-1) PDF