LGA (Land Grid Array)

Land Grid Array
Chip Array Small Outline No Lead Package

chip image

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
24 ld LGA (4x4x0.75 w/2.4mm Ep)     PDF
12-Lead LGA (7.35mm x 7.2mm) (cc-12-1) pdf PDF
12-Lead LGA (2.25mm x 2.25mm x 0.75mm w/ EP) (cc-12-3) PDF PDF
13-Lead LGA (5mm x 5mm) (cc-13-1) PDF PDF
14-Lead LGA (5mm x 3mm) (cc-14-1) pdf pdf
16-Lead LGA (8.35mm x 8.2mm) (cc-16-1) pdf pdf
16-Lead LGA (9.35mm x 9.2mm) (cc-16-2) pdf PDF
16-Lead LGA (3mm x 3mm) (cc-16-3) pdf pdf
16-Lead LGA (3mm x 3.25mm) (cc-16-4) pdf pdf
16-Lead LGA (2.5mm x 2.5mm x 0.75mm) (cc-16-6) PDF    
20-Lead LGA (11.15mm x 11mm) (cc-20-1) pdf  
20-Lead LGA w/ EP (cc-20-3) PDF PDF
20-Lead LGA (cc-20-6) PDF PDF
24-Lead LGA (3.5mm x 4.5mm) (cc-24) pdf    
24-Lead LGA (5mm x 4mm x 1.65mm) (cc-24-2) PDF    
24-Lead LGA (4mm x 4mm x 0.96mm w/ EP) (cc-24-4) PDF PDF
24-Lead LGA (4mm x 4mm x 0.75mm w/ EP) (CC-24-5) PDF    
24-terminal LGA (8 mm x 4 mm x 1.2 mm) (CC-24-6) PDF    
28 ld LGA (6mm x 6mm w/4 EP) (cc-28-3) PDF    
31-Lead LGA (10mm x 10mm) (cc-31) pdf    
32-Lead LGA (5mm x 5mm) (CC-32-6) PDF    
40-Lead LGA (cc-40-5) PDF    
40-Terminal Land Grid Array [LGA] (CC-40-7) PDF    
48-Terminal Land Grid Array [LGA] (CC-48-1) PDF    
48-Terminal Land Grid Array [LGA] (7 mm x 7 mm) (CC-48-2) PDF    
48-Terminal Land Grid Array [LGA] (CC-48-4) PDF    
72-Terminal 6 x 5 mm Land Grid Array [LGA] (cc-72-2) PDF    
88-Lead LGA (7mm x 7mm) (CC-88-1) PDF    
12-terminal LGA_CAV (2.8 mm x 5 mm x 1.35 mm) (CE-12-2) PDF    
12-Terminal Chip Array Small Outline No Lead Cavity [LGA_CAV] 4.00 x 4.00 mm Body and 1.65 mm Package Height (CE-12-4) PDF    
18-Lead LGA_CAV (4.5mm x 5.8mm) (ce-18-2) PDF PDF
25-Terminal Chip Array Small Outline No Lead Cavity [LGA_CAV] 4.00 x 4.00 mm Body and 1.55 mm Package Height (CE-25-1) PDF    
3-Lead LGA_CAV (2.5mm x 3.35mm) (ce-3-1) pdf pdf
3-Lead LGA_CAV (2.5mm x 3.35mm) (ce-3-2) pdf pdf
3-Lead LGA_CAV (2.5mm x 3.35mm) (ce-3-5) pdf pdf
5-Lead LGA_CAV (4mm x 3mm) (ce-5-1) pdf pdf
6-Lead LGA_CAV (4.76mm x 3.76mm) (ce-6-1) pdf pdf
6-Lead LGA_CAV (5.08mm x 5.08mm) (ce-6-3) PDF    
9-Lead LGA_CAV (4.72mm x 3.76mm) (ce-9-1) pdf pdf