SBGA (w/Heatsink)

Thermally Enhanced Ball Grid Array with Heatsink

chip image

Filter packages by entering lead count or product description into the search box below:

Package Outline Material Information
1024-Ball SBGA (bp-1024-1) PDF    
144-Ball BGA (10mm x 10mm x 1.71mm EP) (BP-144-1) PDF    
192-Ball BGA_ED (12mm x 12mm x 1.56mm w/ EP) (BP-192-1) PDF    
196-Ball BGA (12mm x 12mm x 1.32mm w/ EP) (bp-196-1) PDF PDF
196-Ball BGA (12mm x 12mm) (bp-196-2) PDF PDF
196-Ball BGA (12mm x 12mm x 1.38mm w/ EP) (bp-196-3) PDF PDF
196-Ball BGA (12mm x 12mm x 1.42mm w/ EP) (bp-196-4) PDF PDF
256-Ball SBGA (27mm x 27mm) (bp-256) pdf PDF
256-Ball BGA (27mm x 27mm x 2.65mm w/EP) (BP-256-2) PDF    
304-Ball SBGA (31mm x 31mm) (bp-304) pdf PDF
432-Ball BGA (40mm x 40mm) (bp-432) pdf pdf