ADI’s Medical X-Ray Imaging Solutions

Overview


apm-medical-x-ray-imaging-en

The purpose of medical X-ray imaging examinations is to either identify abnormalities in a patient or to classify a patient as being healthy while minimizing radiation exposure. Digital X-ray (DR) and computed tomography (CT) are the most frequently used X-ray imaging technologies and applications. ADI provides an extensive selection of analog data acquisition system amplifier, data conversion, signal processing, and power management solutions to maximize image quality and to reduce power consumption and cost for DR and CT equipment. In addition, ADI provides evaluation boards, simulation tools, and applications expertise to support customer design and development efforts.


ADI offers
  • DR Total Solutions:
    • Low power consumption, low noise, linearity, a fast read out speed
    • ADAS1256: 256-channel, 16-bit charge-to-digital AFE on flex for DR analog data acquisition
  • CT Total Solutions:
    • Low power consumption, low noise, linearity
    • ADAS1128: 128-channel, 24-bit current to digital ADC, AFE for CT scanner data acquisition

Download


To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now

System Block Diagram


apm-medical-x-ray-imaging-pic

Product


Product Type ADAS ADCs ADC Drivers
Model
ADAS1256 AD7626/AD7357 AD8137/ADA4932-2
Product Type Voltage References Clocking Battery Management
Model
ADR434/ADR444/
ADR4540
ADN4670 ADP2291
Product Type Power Management MEMS

Model
ADP1741/ADP7104/
ADP7182/ADP505x
ADXL335/ADXL345/
ADIS16203

Other


Circuits from the Lab®
  • Single-Ended-to-Differential High Speed Drive Circuit for 16-Bit,10 MSPS AD7626 ADC (CN-0105) — www.analog.com/CN0105
Application Notes/Articles Design Tools/Forums
  • ADAS
    • ADAS1256/ADAS1128/ADAS1131/ADAS1134/ADAS1135 evaluation kits with guide, schematic, and PCB layout Gerber file
  • ADC
    • AD7626 evaluation kits
  • Clocking and PLL
  • Amplifier
  • PMP

To View Additional Medical X-Ray Imaging Resources, Tools, and Product Information, Please Visit : www.analog.com/en/applications/markets/healthcare/imaging

To Obtain a Sample, Please Visit : www.analog.com/en/content/samples_purchase/fca.html

CUSTOMER INTERACTION CENTER
Technical Hotline : 1-800-419-0108 (India) 1-800-225-5234 (Singapore) 0800-055-085 (Taiwan) 82-31-786-2500 (Korea)
Email : cic.asia@analog.com
EngineerZone : ez.analog.com
Free Sample : analog.com/sample

>>View more ADI solutions