Smart Energy Harvesting And Low Power FCI Design

Overview


fci-solution-banner-pic_en

Fault circuit indicators (FCIs) are an important part of energy harvesting, power management, processor, AFE circuit, and communication interface devices. Smart energy harvesting and management, along with ultralow power consumption, are particularly critical to new designs. ADI highly integrated solutions are significantly helpful for a compact layout and reducing design complexity, while industry-leading, ultralow power performance can help reach the historically lowest power consumption over the full system signal chain.



ADI offers:
  • High integration with excellent system performance
  • Industry-leading technology on energy harvesting and power management
  • Precision signal measurement through highly accurate converters and amplifiers
  • Complete ultralow power signal chain covers from ADC conversion to processor processing and wireless communication

Download


To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now

System Block Diagram


fci-solution-pic

Product

Product Type Power management (acquisition unit) Power management (collection unit) Signal condition
Model
ADP5091 / LTC3330 LT3652 Amplifier:
ADA4051-x / AD850x
Product Type Processor Power supervisor RF transceiver
Model
ADuCM302x ADM861x ADF702x
Product Type Voltage comparator Voltage reference
Model
LTC1540 / ADCMP361 AD1582 / ADR525

Other

AN/Article/CFTL
Design Tool
ADI Contact
If You Need More ADI Energy Applications and Products Information, Please Visit: www.analog.com/en/energy

CUSTOMER INTERACTION CENTER
Technical Hotline : 1-800-419-0108 (India) 1-800-225-5234 (Singapore) 0800-055-085 (Taiwan) 82-31-786-2500 (Korea)
Email : cic.asia@analog.com
EngineerZone : ez.analog.com
Free Sample : analog.com/sample