ADI Radar Solutions

Radar, originally developed during World War II, has myriad applications today, such as defense, civilian (air traffic control and weather), and automotive. ADI provides Classic Radar Signal Chain (Super-Heterodyne Architectures) and Next-Generation Radar Signal Chain (Direct RF and Higher IF Sampling). Meanwhile, ADI provides the whole signal chain chipsets for 24 GHz radar, which can be used in automotive ADAS and industrial applications.
ADI offers:
• Complete RF-to-bits solutions
• Highest levels of performance
• Smaller size, Lower power and system cost
To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Product Type | 1.RF Agile Transceivers | 2. ADCs | 3. Clock |
Model |
AD9361/AD9364 | AD9625/AD9680 | HMC7044 |
Product Type | 4. Digital Gain Amplifier | 5. Track-and-Hold Amplifiers | 6. Mixers |
Model |
ADA4961 | HMC661/HMC1061 | ADL5367/HMC558A/HMC773 |
Product Type | 7. I/Q Demodulators | 8. Detectors | 9. Switches |
Model |
ADL5363/ADL5380 | ADL6010/HMC1094/ HMC1013 |
HMC232A/HMC986A/ ADGM1304 |
Circuits From the Lab® Reference Circuits for Radar
If You Need More ADI Radar Applications and Products Information, Please Visit: www.analog.com/en/applications/markets/aerospace-and-defense/radar.html
If You Need More ADI Radar Applications and Products Information, Please Visit: www.analog.com/en/applications/markets/aerospace-and-defense/radar.html
CUSTOMER INTERACTION CENTER Technical Hotline : 1-800-419-0108 (India) 1-800-225-5234 (Singapore) 0800-055-085 (Taiwan) 82-31-786-2500 (Korea) Email : cic.asia@analog.com EngineerZone : ez.analog.com Free Sample : analog.com/sample |