-
MAX9552EVKIT: Evaluation Kit for the MAX9552 Data Sheet (Rev. 0)10/24/2006PDF138K
製品概要
機能と利点
- Single 7V to 20VDC Power-Supply Operation
- Source or Sink 800mA Transient Load Current per Channel
- 0.1% Settling Time (less than 2µs)
- Four Buffers per Package
- Surface-Mount Components
- Fully Assembled and Tested
製品概要
The MAX9552 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains a MAX9552 IC. The MAX9552 has four high-current VCOM drive buffers for TFT LCDs. The outputs are capable of driving large capacitive loads and settle to within 0.1% of VOUT in less than 2µs. The MAX9552 operates from a 7V to 20VDC power supply. Each channel can source or sink 800mA of transient load current.
Applications
- Instrument Control Voltage Sources
- TFT LCD Panels