製品概要

機能と利点

  • 2.7V to 5.5V Input Range
  • Adjustable Output
    • VBST = +15V (At 20mA)
    • VINV = -7.5V (At 80mA)
  • Adjustable Up to +24V and Down to -10V at a +5.5V Input
  • 0.1µA (typ) IC Shutdown Current
  • Fixed 1MHz PWM Switching Frequency
  • Surface-Mount Component Construction
  • Fully Assembled and Tested

製品概要

The MAX8614 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board. The EV kit contains the MAX8614B (0.8A/0.75A current limit), a dual-output, step-up DC-DC converter that generates an adjustable positive and an adjustable negative output. The EV kit accepts a 2.7V to 5.5V input and provides a +15V and -7.5V output at 1MHz fixed PWM operation.

The MAX8614 EV kit can also be used to evaluate the MAX8614A, a dual-output, step-up DC-DC converter that has a lower current limit (0.44A/0.33A).

Applications

  • Camcorders and Portable Multimedia
  • CCD Bias Supplies and OLED Displays
  • Digital Cameras
  • PDAs and Smartphones

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。