製品概要

機能と利点

  • Easy Evaluation of the MAX34427
  • +2.7V to +3.6V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • USB-12C/SMBus Interface
  • Windows® 7, 8, and 10 Compatible Software

製品概要

The MAX34427 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX34427, a SMBus two-channel, high dynamic range current, voltage, and power accumulator. The Shield operates from a single supply (either from USB or external power supply). This device is accessed through an I2C serial interface provided by a MAX32625PICO board connected to a PC by a USB port.

The MAX34427 Shield EV kit provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34427. The kit includes an installed MAX34427. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.

対象となる製品

ツール

Software Development

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。