製品概要
機能と利点
- Onboard MAX32625 Pico Board
- ncludes Heatsink
- Onboard Voltage Regulators
- USB Interface
- Headers for External SPI Interface
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX32001 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that simplifies evaluation and demonstrates the functionality of the MAX32001, a dual channel pin electronics driver, comparator, load, PMU switches, and level setting DACs. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to facilitate quick and easy evaluation on the test bench.
The MAX32001 evaluation kit contains a microcontroller (MCU) that translates between the SPI interface and USB to allow the user to configure internal registers and modes with Graphical User Interface (GUI) software running on a PC. The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX32001 registers through SPI. The EV kit is fully assembled and tested at the factory.
This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the PCB.
Applications
- Memory ATE Testers
- SOC ATE Testers
- Wafer Probe Testers
- Discrete ATE Testers
- Test and Measurement Equipment
対象となる製品
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。