-
MAX25256EVKIT: Evaluation Kit for the MAX25256 Data Sheet (Rev. 0)9/23/2021PDF474K
製品概要
機能と利点
- 8V to 36V Input Supply Range
- Up to 90% Efficiency
- Full-Wave Rectified Output
- Configurable for a Voltage Doubler, Bipolar Half-Wave Rectifier, and Push-Pull Rectifier Outputs
- Internal or External Clock Operation Option
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX25256 evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX25256 10W isolated H-bridge DC-DC converter. The EV kit operates from an 8V to 36V DC power source and the on-board 1:1 turns-ratio transformer from HALO sets the output voltage range from 6.8V to 34.8V with a 215mA current limit.
The EV kit provides greater than 90% overall efficiency at +24V between 2.2W and up to 8.3W output power using an H-bridge DC-DC converter topology. Input-ripple current and radiated noise are minimized by the inherent balanced nature of the design with no interruption in the input current. Undervoltage lockout (UVLO), adjustable current limit, and thermal shutdown provide for a robust 10W isolated supply. The surface-mount transformer provides galvanic isolation with the output powered from a full-wave rectifier circuit, reducing the output-voltage ripple.
The EV kit circuit is configured as a full-wave rectifier, with an output voltage that follows the input voltage but is configurable for other topologies including a voltage doubler, bipolar outputs, half-wave rectification, and a push-pull rectifier.
The device is available in a 10-pin (3mm x 3mm) TDFN package with an exposed pad.
Applications
- Dual-Battery Systems
- Isolated Gate Driver Supplies
- Isolated Supplies for controller area network (CAN), serial peripheral interface (SPI), I2C, etc.
- Isolated Supplies for Motor Control
関連資料
-
MAX25256EVKIT ODB Files - Design Files6/27/2023ZIP664 K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。