-
MAX17651EVKITA: Evaluation Kit for the MAX17651 Data Sheet (Rev. 0)3/25/2022PDF929K
製品概要
機能と利点
- Wide 4V to 60V Input Voltage Range
- umper Configurable 12V, 5V, and 3.3V Outputs
- Up to 100mA Load Current Capability
- 8µA No Load Supply Current
- Active-High, Enable Input
- PGOOD Output for Regulator Output Voltage Monitoring
- Overload Protection
- Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX17651EVKITA# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17651 high-voltage, ultra-low quiescent current linear regulator in a 6-pin TDFN package. The EV kit operates over a wide input voltage range of 4V to 60V and provides up to 100mA load current. It draws only 8µA supply current under no-load conditions. The EV kit is simple to use and easily configurable with minimal external components. It features overload current protection and thermal shutdown. The EV kit comes installed with the MAX17651ATT+ in a 6-pin, (3mm x 3mm) TDFN package.
Applications
- Battery-Powered Equipment
- Low-Current Industrial Power Supplies
- Post Regulator for Switching Power Supplies
- Remote Sensors
- Utility Meters
対象となる製品
関連資料
-
MAX17651EVKITA ODB Files - Design Files1/25/2023TGZ806K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。