-
MAX16841EVKIT: Evaluation Kit for the MAX16841 Data Sheet (Rev. 0)2/16/2012PDF2M
製品概要
機能と利点
- Universal AC Input Operation
- Drives 6 to 8 Series LEDs
- 40V Open-LED Protection
- Demonstrates IC Power-Factor Correction
- Demonstrates Dimming with Leading- and Trailing-Edge Dimmers
- Passes EN55015 B Conducted EMI
- Passes IEC 61000-3-2 Class D Harmonic Current Emissions
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX16841 evaluation kit (EV kit) demonstrates the MAX16841 LED driver IC used for offline LED lighting applications. The EV kit is configured as a flyback topology to drive 6 to 8 LEDs from a universal AC input supply. The IC is designed for standard offline applications. The typical input power at 230V AC input is 11.7W.
The EV kit is designed to pass EM55015 Class B specifications and EN6100-3-2 for harmonic currents. The EV kit is dimmable with most of the leading- and trailing-edge dimmers.Applications
- Industrial and Commercial Lighting
- Residential LED Lighting
- Retrofit LED Lamps with Triac Dimming
- Universal Input LED Retrofit Lamps