-
MAX16840EVKIT: Evaluation Kit for the MAX16840 Data Sheet (Rev. 0)7/14/2011PDF921K
製品概要
機能と利点
- Input Voltage Ranges
- 9V AC to 13.2V AC from AC Source or Magnetic Transformers
- 9V DC to 18V DC
- Output of Several Electronic Transformers
- Drives 3 to 5 Series HBLEDs
- 36V Overvoltage Protection
- 5.5W Output Power
- Demonstrates IC Power-Factor Correction
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX16840 evaluation kit (EV kit) demonstrates the MAX16840 HBLED driver IC used for solid-state lighting (SSL) applications. The EV kit is configured in a buck-boost topology providing an output power of 5.5W for 3 to 5 LEDs. The IC is designed for standard multifaceted-reflector (MR) applications. The EV kit's typical input power is 6.7W at 12V AC and features a power-factor correction of 0.9 (typ).
The EV kit is a fully assembled and tested surface-mount PCB designed and optimized to accommodate an MR16 application form factor. The EV kit is dimmable with some electronic transformers and trailing-edge dimmer combination and some magnetic transformers and leading-edge dimmer combination.
Applications
- MR16 and Other 12V AC or DC Input LED Lighting Applications
対象となる製品
関連資料
-
MAX16840EVKIT Gerber File10/10/2022ZIP186K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。