製品概要

機能と利点

  • 7V to 28V Wide Supply Voltage Range
  • Configured for Boost Operation
  • Configurable for Buck-Boost Operation
  • 1A Output Current
  • Analog Linear Dimming Control
  • PWM Dimming Control
  • Open/Short-Circuit LED Fault Indicator (Active-Low FLT)
  • Demonstrates Output Overvoltage Protection
  • Optional Load Dump Circuit
  • Fully Assembled and Tested

製品概要

The MAX16834 evaluation (EV kit) is a fully assembled and tested surface-mount PCB designed to evaluate the MAX16834 pulse-width modulated (PWM) HB LED driver controller in a step-up (boost) configuration and optional step-up/step-down (buck-boost) operation.

The MAX16834 EV kit operates from a DC supply voltage of 7V to 28V and requires up to 5A. The MAX16834 EV kit circuit is configured to deliver up to 1A of current into series LEDs with a maximum forward voltage of 28V.

The MAX16834 EV kit features two different types of dimming control using either an analog linear input voltage or digital PWM input signal to control the LED brightness. This EV kit has an undervoltage lockout (UVLO) feature that disables the EV kit and overvoltage protection that protects the circuit under no-load conditions. The EV kit also features a active-low FLT PCB pad to monitor for open or short-circuit LED conditions at the LED+ and LED- PCB pads. The MAX16834 EV kit is a fully assembled and tested surface-mount board.

Applications

  • Architectural and Decorative Lighting (MR16, MR111)
  • Automotive Rear and Front Lighting
  • DC-DC Boost/Buck-Boost Converters
  • Projection System RGB LED Light Sources
  • Single-String LED LCD Backlighting
  • Spot and Ambient Lights

対象となる製品

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。