製品概要
機能と利点
- 6.5V to 40V Input Supply Voltage Range
- 100mA/200mA Output Current
- Wide-Range Dimming Control with PWM
- 5V Regulated Output with 4mA Source Capability
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
製品概要
The MAX16828 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates a current-controlled, high-output-current LED driver with accurate current control based on the MAX16828 current regulator. The EV kit features pulse-width modulation (PWM) dimming control and is configured for preset output currents of 100mA or 200mA. The EV kit can operate from a single power supply at voltages between 6.5V and 40V. The MAX16828 EV kit also evaluates the MAX16815 IC; contact the factory for a free sample of the MAX16815 IC.
Warning: Under severe fault or failure conditions, this EV kit may dissipate large amounts of power. Operate this EV kit with care to avoid possible personal injury.
Applications
- Ambient and Architectural Lighting
- Automotive Exterior: Rear Combination Lights (RCLs)
- Automotive Interior: Map, Courtesy, and Cluster Lighting
- Display Backlighting
- Emergency Vehicle Warning Lights
- LED Bulbs
- Signage and Indicators
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。