-
MAX16824EVKIT: Evaluation Kit for the MAX16824 Data Sheet (Rev. 0)2/26/2008PDF79K
製品概要
機能と利点
- Operates from a 6.5V to 28V, 0.5A Supply
- 3 Channels for Driving High-Brightness LEDs
- 100mA LED Current per Channel
- Three Independent PWM Inputs
- PWM Dimming Control Up to 5kHz
- Fully Assembled and Tested
製品概要
The MAX16824 evaluation kit (EV kit) demonstrates a high-voltage, 3-channel, linear high-brightness LED (HB LED) driver using the MAX16824 IC. This EV kit is configured to supply an LED current of 100mA per channel and operates from a 0.5A, 6.5V to 28V rated power supply.
The EV kit eases evaluation of the MAX16824 pulse-width-modulation (PWM) dimming-control feature by providing three independent PWM inputs to all three channels. Each PWM input accepts a digital signal up to 5kHz.
Applications
- Architectural and Decorative Lighting
- Automotive Lighting
- Indoor and Outdoor LED Video Displays
- Industrial Lighting
- LCD Display Backlighting
- Mood Lighting
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。