-
MAX16822BEVKIT: Evaluation Kit for the MAX16822B Data Sheet (Rev. 0)8/14/2008PDF107K
製品概要
機能と利点
- 6V to 65V Wide Supply Voltage Range
- 333mA LED Current
- Digital PWM Dimming Control
- Analog Dimming Control
- Thermal Foldback and Temperature Simulation Circuit
- Evaluates MAX16822A (IC Replacement Required)
- Fully Assembled and Tested
製品概要
The MAX16822B evaluation kit (EV kit) demonstrates the MAX16822B hysteretic current-mode high-brightness LED (HB LED) driver IC. The MAX16822B EV kit is configured as a step-down topology with a constant-current HB LED driver circuit for external HB LEDs. The MAX16822B EV kit operates from a DC supply voltage of 6V to 65V and is configured to deliver up to 350mA of current to user-supplied HB LEDs. The output voltage for the HB LED string can go up to 64V and depends upon the EV kit's input voltage.
The MAX16822B EV kit can be configured for digital pulse-width modulation (PWM) dimming operation using a digital PWM input signal to control the HB LEDs' brightness. The MAX16822B has an undervoltage lockout (UVLO) feature that disables the EV kit at low input voltage. The EV kit circuit also features a thermal foldback and temperature simulation circuit feature. The MAX16822B EV kit is a fully assembled and tested surface-mount board. The MAX16822B EV kit can also evaluate the MAX16822A, or for higher currents, a MAX16832 IC.
Warning: Voltages exceeding 42V may exist on the LED+ and LED- output pads.
Applications
- Architectural, Industrial, and Ambient Lighting
- Automotive RCL, DRL, and Fog Lights
- Heads-Up Displays
- Indicator and Emergency Lighting
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。