-
MAX16818EVKIT: MAX16818 Evaluation Kit Data Sheet (Rev. 0)7/17/2007PDF135K
製品概要
機能と利点
- 6V to 28V Input-Voltage Range
- 1A Output Current into an 18V LED String
- Pulse-Width Modulated LED Current Dimming
- Resistor-Adjustable Overvoltage Protection and Switching Frequency
- 180° Out-of-Phase Clock Output
- Fully Assembled and Tested
製品概要
The MAX16818 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) designed to evaluate the MAX16818 pulse-width modulation (PWM) LED driver controller in a buck-boost configuration.
The MAX16818 EV kit operates from a DC supply voltage of 6V to 28V. The EV kit's output is configured to deliver at least 1A of current into an 18V series LED string. The LED brightness can be dimmed using a digital PWM signal.
The EV kit provides an option to configure the MAX16818 IC's overvoltage protection, switching frequency, and frequency compensation. The MAX16818 EV kit also features a 180° out-of-phase clock output PCB pad.
Applications
- Automotive Emergency Lighting and Signage
- Automotive, Bus/Truck Exterior Lighting
- Front Projectors/Rear Projection TVs
- LCD TVs and Display Backlight
- Portable and Pocket Projectors
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。