-
MAX16803EVKIT: Evaluation Kit for the MAX16803 Data Sheet (Rev. 1)1/5/2009PDF177K
製品概要
機能と利点
- 6.5V to 40V Supply Voltage Range
- Selectable 150mA, 250mA, or 350mA Output Current
- 5V-Regulated Output
- PWM Dimming Control
- Package Dissipates Up to 2.666W at TA = +70°C
- Lead-Free and RoHS compliant
- Fully Assembled and Tested
製品概要
The MAX16803 evaluation kit (EV kit) demonstrates a current-controlled, high-output-current LED driver based on the MAX16803 current regulator. The EV kit is capable of supplying regulated output currents of up to 350mA, can run at supply voltages between 6.5V and 40V, and can operate at temperatures ranging from -40°C to +125°C.
The MAX16803 EV kit features a PWM dimming control, user-selectable three-level output current setting, and a 5V-regulated output, which can supply up to 4mA of output current. The MAX16803 EV kit is a fully assembled and tested board.
Applications
- Automotive Exterior: Rear Combination Lights (RCL)
- Automotive Interior: Map, Courtesy, and Cluster Lighting
- Emergency Vehicle Warning Lights
- General Lighting
- Navigation and Marine Indicators
- Signage, Gasoline Canopies, Beacons
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。