-
MAX1625EVKIT: Evaluation Kit for the MAX1625 Data Sheet (Rev. 1)6/1/1997PDF53K
製品概要
機能と利点
- 4.5V to 5.5V Input Voltage Range
- 2.5V Output Voltage (1.1V to 4.0V adjustable)
- 5A Output Current
- Efficiency = 91%, VIN = 5V, VOUT = 2.5V @ IOUT = 2.5A
- Power-OK Output
- 500kHz Switching Frequency
- 16-Pin Narrow SO
- Low-Profile Components
- Fully Assembled and Tested
製品概要
The MAX1625 evaluation kit (EV kit) provides a 2.5V output voltage from a 4.5V to 5.5V input. It delivers up to 5A output current with greater than 90% efficiency. The MAX1625 features a resistor-programmable switching frequency from 100kHz to 1MHz, as well as current-mode operation for superior load- and line-transient response. This EV kit operates at a 500kHz switching frequency. It can also be used to evaluate other output voltages by changing feedback resistors R2 and R3.
Applications
- Computers: Desktop, Workstation, Server
- GTL Bus Termination
- Industrial Computers
- LAN Servers
- Pentium®