-
MAX1583EVKIT: Evaluation Kit for the MAX1583 Data Sheet (Rev. 1)8/27/2010PDF105K
製品概要
機能と利点
- Supports Up to 5 LEDs for Strobe/Flash
- Four Operational Modes
- Strobe: Up to 300mA (Preset to 100mA)
- Precharge: With POK Indicator
- Movie: Up to 100mA (Preset to 20mA)
- Shutdown: 0.01µA (typ) Quiescent Current
- Input Current Limiting
- 1A (MAX1583X)
- 500mA (MAX1583Y)
- 250mA (MAX1583Z)
- 24V Output Overvoltage Protection
- 80% Efficient (PLED/PIN) Movie Mode
- Thermal-Shutdown Protection
- 10-Lead 3mm x 3mm TDFN Package
- Surface-Mount Components
- Fully Assembled and Tested
製品概要
The MAX1583 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board for evaluating the MAX1583 white LED flash boost converter. The EV kit accepts a 2.6V to 5.5V input voltage and drives up to five series white LEDs with a constant current to provide camera flash/strobe in cell phones, PDAs, DSCs, and other hand-held devices. The device's switching frequency is 1MHz, allowing tiny external components. Two logic inputs control four modes of operation: shutdown mode (0.5µA max), movie mode for high-efficiency continuous lighting (programmable up to 100mA), precharge mode for charging a reservoir capacitor to 24V while the LEDs are off (POK output indicates a full reservoir capacitor), and strobe mode for firing the flash during an exposure with a regulated current programmable up to 300mA (100mA with installed components). A pushbutton pulse generator is installed to simulate a 30ms flash pulse.
The EV kit comes with the MAX1583X (1A current limit) installed, but the entire MAX1583 family can be evaluated with minor component changes.
Applications
- Camera Flashes/Strobes
- Cell Phones/Smartphones
- PDAs and Digital Still Cameras