-
MAX15106AEVKIT: MAX15106 Evaluation Kit Data Sheet (Rev. 1)10/26/2022PDF1 M
製品概要
機能と利点
- Operates from a 2.7V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 0.9MHz, 1MHz, 1.1MHz Switching Frequency
- Output Voltage Range
- 0.6V Up to 0.94 x VIN (Forced PWM)
- Enable Input/Power-Good Output
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106B/ MAX15106C high-efficiency, 6A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 6A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
APPLICATIONS
- Distributed Power Systems
- DDR Memory
- Base Stations
- Portable Devices
- Notebook Power
- Server Power
関連資料
-
MAX15106AEVKIT ODB Files10/26/2022ZIP2 M
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。