製品概要

製品概要

The HMC987LP5E Evaluation board can be controlled via parallel port or SPI (Serial Port Interface). Parallel port control is implemented by simple jumper settings on the evaluation board. Serial Port interface offers more flexibility. This HMC987LP5E Evaluation Kit also includes the PC compatible software with Graphical User Interface (GUI), and software drivers necessary for Serial Port Interface, allowing the user to read from and write to all device registers, set gain levels and save & recall device configurations

The page contains ordering information for evaluating the HMC987LP5E.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。